(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manufactured by Sumitomo Electric Hardmetal.
The optimized shape and tough material provide both cutting performance and strength at a high level.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work material | Material type | Material type model | Compatible Machining | Blade tip shape | Rake angle θ (°) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Coating | ACK200 | High Speed and Light Cutting/General Cutting | Sharp edge | 25 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 9 Day(s) | Cast Iron | Coating | ACK300 | Rough cutting | Sharp edge | 25 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Coating | ACP100 | High Speed and Light Cutting | Sharp edge | 25 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Coating | ACP200 | General cutting/rough cutting | Sharp edge | 25 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACP300 | General cutting/rough cutting | Sharp edge | 25 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACZ350 | - | Sharp edge | 25 | ||
฿ 448.17 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | Coating | DL1000 | High Speed and Light Cutting/General Cutting | Sharp edge | 25 | ||
฿ 295.00 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Carbide alloy | EH520 | General cutting | Sharp edge | 25 | ||
฿ 271.17 | SED MILLING CHIP | 10 Piece(s) | 6 Day(s) | Cast Iron / Non-ferrous metal | Carbide alloy | H1 | High Speed and Light Cutting | Sharp edge | 25 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Coating | ACK200 | High Speed and Light Cutting/General Cutting | Round Honing / Negative Land | 20 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Cast Iron | Coating | ACK300 | Rough cutting | Round Honing / Negative Land | 20 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Coating | ACP100 | High Speed and Light Cutting | Round Honing / Negative Land | 20 | ||
฿ 360.29 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Coating | ACP200 | General cutting/rough cutting | Round Honing / Negative Land | 20 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Coating | ACP300 | General cutting/rough cutting | Round Honing / Negative Land | 20 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 9 Day(s) | Steel | Coating | ACZ330 | - | Round Honing / Negative Land | 20 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACZ350 | - | Round Honing / Negative Land | 20 | ||
฿ 295.00 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Carbide alloy | EH520 | General cutting | Round Honing / Negative Land | 20 | ||
฿ 295.00 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Carbide alloy | A30N | General cutting | Round Honing / Negative Land | 0 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Cast Iron | Coating | ACK200 | High Speed and Light Cutting/General Cutting | Round Honing / Negative Land | 0 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Coating | ACK300 | Rough cutting | Round Honing / Negative Land | 0 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel | Coating | ACP100 | High Speed and Light Cutting | Round Honing / Negative Land | 0 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACP200 | General cutting/rough cutting | Round Honing / Negative Land | 0 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACP300 | General cutting/rough cutting | Round Honing / Negative Land | 0 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 9 Day(s) | Steel | Coating | ACZ330 | - | Round Honing / Negative Land | 0 | ||
฿ 377.85 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACZ350 | - | Round Honing / Negative Land | 0 | ||
฿ 295.00 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Cermet | T250A | General cutting | Round Honing / Negative Land | 0 |
Loading...
Shape (initial letter of model number) | S (Square) | Clearance angle | E(20°) | Thickness(mm) | 3.97 |
---|---|---|---|---|---|
Applicable Cutter | WGC4000 type/WGCF4000 type | Flat cutting blade clearance angle | 30 | Blade Length | 13.4 |
Fig | 5 | Selfishly | NA | Cutting Angle | 45 |
How can we improve?
How can we improve?