(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Drawer for Custom Wagon

Drawer for Custom Wagon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 9,527.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-DKSBK
TAC-DKSW
TAC-EKSBK
TAC-EKSW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 9,527.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Black 336-0911 520×367×180 11300 1 unit

฿ 9,527.00

STEEL WAGONS 1 Piece(s) 40 Day(s) White 336-0903 520×367×180 11300 1 unit

฿ 13,748.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Black 336-0938 520×367× 88 14600 1 unit

฿ 13,748.00

STEEL WAGONS 1 Piece(s) 40 Day(s) White 336-0920 520×367× 88 14600 1 unit

Basic Specifications

  • Other
    Option
  • Uniform Load Capacity(kg/stage)
    15
  • Features
    It has a latch to prevent drawers from jumping out. It has a key for managing stored items.
  • Material
    Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
· It has a latch to prevent drawers from jumping out.
· It has a key for managing stored items.
· Drawer color can be selected from 2 colors, either black or white.
· A deep 1-level drawer that can store large items and shallow 2-level drawer that can sort small items are available.

Part Number
TAC-DKSBK
TAC-DKSW
TAC-EKSBK
TAC-EKSW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Internal dimensions: width x depth x height
(mm)
Mass
(g)
Amount Of Content

฿ 9,527.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Black 336-0911 520×367×180 11300 1 unit

฿ 9,527.00

STEEL WAGONS 1 Piece(s) 40 Day(s) White 336-0903 520×367×180 11300 1 unit

฿ 13,748.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Black 336-0938 520×367× 88 14600 1 unit

฿ 13,748.00

STEEL WAGONS 1 Piece(s) 40 Day(s) White 336-0920 520×367× 88 14600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With latch there is no unnecessary drawer protruding.
●You can manage the stored products with the key.

Specification

●Equal Load Capacity: 15kg/Stage

Materials

●Steel