(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5914 |
5967 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 357.30 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | L | 21.5 | 19 | 8.5 | 399-3566 | 63 | 1 Pair | ||
฿ 356.53 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | M | 21 | 18 | 8 | 399-3558 | 58 | 1 Pair |
Leather gloves with pigskin and knitted backhand with Velcro included.
[Features]
· Friction-resistant, lightweight, breathable, soft to the touch, and fits snugly to the fingertips with Velcro.
· Outstandingly breathable knitted backhand.
[Application]
· Can be utilized for a wide range of applications from general work to leisure activities.
· Ideal for heavy equipment operation, material handling, construction, civil engineering, welding, press, do-it-yourself, home gardening, agriculture and forestry, etc.
Part Number |
---|
5914 |
5967 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 357.30 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | L | 21.5 | 19 | 8.5 | 399-3566 | 63 | 1 Pair | ||
฿ 356.53 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | M | 21 | 18 | 8 | 399-3558 | 58 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?