1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Type Conductivity Meter (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Waterproof Type Conductivity Meter
  • Waterproof Type Conductivity Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,402.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Waterproof type (conforming to IP57). Hence, safe to use in wet areas.
· With ATC (Automatic Temperature Compensation) function.
· A convenient sensor replaceable type.
[Applications]
· For water quality management.

Part Number
CD-6021
CD-6021A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(S/m)
Resolution (µS/cm) Measurement Accuracy (% FS) Trusco Code

฿ 4,402.00

CUS PH CONDUCTIVITY METERS 1 Piece(s) 10 Day(s) 0~1.999010±1365-1711

฿ 4,883.00

CUS PH CONDUCTIVITY METERS 1 Piece(s) 12 Day(s) 0~0.19991±2365-1720

Loading...

  1. 1

Basic Information

Product Type Conductivity Meter Application Water quality research Width(mm) 37.5
Depth(mm) 37.5 Height(mm) 170 Power Supply Coin Type Lithium Battery (CR2032) X 2 pcs (Sold Separately)
Features Waterproof type (conforming to IP57). Hence, safe to use in wet areas. Mass(g) 87