- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Amide Power Gloves (cut resistant, flame resistant)
Specifications of YS-T3L
-
- Product Model
- Aramid
-
- Specifications
- Long
-
- The intended use
- Cut Resistance
-
- Size
- Free
-
- Total Length(cm)
- 27
-
- Around Palm(cm)
- 20
-
- Length of Middle Finger(cm)
- 8
-
- Trusco Code
- 351-7527
-
- Mass(g)
- 110
-
- Features
- It is made of 100% virgin fiber, so it is flexible and does not get starchy.
-
- Use
- Construction, automotive, machinery, steel, glass, and shipbuilding, etc. workplaces where there is a danger of laceration wounds and sparks.
-
- Thickness
- Approx. 2.0 mm
-
- Surface Material
- Towaron R (Manufactured by Teijin Aramid) + Flame-Resistant Fiber
-
- Inner Lining Material
- Towaron R (Manufactured by Teijin Aramid) + Flame-Resistant Fiber
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 720.22
|
CUT-RESISTANT GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Model
- Aramid
-
- Specifications
- Long
-
- The intended use
- Cut Resistance
-
- Size
- Free
-
- Total Length(cm)
- 27
-
- Around Palm(cm)
- 20
-
- Length of Middle Finger(cm)
- 8
-
- Trusco Code
- 351-7527
-
- Mass(g)
- 110
-
- Features
- It is made of 100% virgin fiber, so it is flexible and does not get starchy.
-
- Use
- Construction, automotive, machinery, steel, glass, and shipbuilding, etc. workplaces where there is a danger of laceration wounds and sparks.
-
- Thickness
- Approx. 2.0 mm
-
- Surface Material
- Towaron R (Manufactured by Teijin Aramid) + Flame-Resistant Fiber
-
- Inner Lining Material
- Towaron R (Manufactured by Teijin Aramid) + Flame-Resistant Fiber
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
· Uses 100% virgin fiber for softness without stiffness.
· These thick finished gloves have two types of minutely woven super fibers: aramid fibers that have a cut resistance more than double that of leather and a flame-resistant fiber that is resistant to burning in open air.
[Applications]
· Workplaces where there is a risk of cut wounds and sparking such as construction, automobiles, machinery, steel, glass, shipbuilding, etc.
Specifications of YS-T3L
-
- Product Model
- Aramid
-
- Specifications
- Long
-
- The intended use
- Cut Resistance
-
- Size
- Free
-
- Total Length(cm)
- 27
-
- Around Palm(cm)
- 20
-
- Length of Middle Finger(cm)
- 8
-
- Trusco Code
- 351-7527
-
- Mass(g)
- 110
-
- Features
- It is made of 100% virgin fiber, so it is flexible and does not get starchy.
-
- Use
- Construction, automotive, machinery, steel, glass, and shipbuilding, etc. workplaces where there is a danger of laceration wounds and sparks.
-
- Thickness
- Approx. 2.0 mm
-
- Surface Material
- Towaron R (Manufactured by Teijin Aramid) + Flame-Resistant Fiber
-
- Inner Lining Material
- Towaron R (Manufactured by Teijin Aramid) + Flame-Resistant Fiber
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 720.22
|
CUT-RESISTANT GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?