(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Amide Power Gloves (For Women, 7 Gauge) (YS-G1W)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YS-G1W
YS-T1W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Trusco Code Mass
(g)
Slip Prevention Part Amount Of Content

฿ 566.55

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Setting 384-5583 59 Yes (Polyvinyl Chloride) 1 Pair

฿ 410.32

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) - 384-5672 54 NA 1 Pair

Basic Specifications

  • Product Model
    Aramid
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    22
  • Around Palm(cm)
    18
  • Length of Middle Finger(cm)
    7.5
  • Features
    It is made of 100% virgin fiber, so it does not get starchy and has great flexibility.
  • Use
    Manufacturing plants, etc. Gardening. Outdoors.
  • Thickness
    2.0mm
  • Surface Material
    Aramid Fiber
  • Inner Lining Material
    Aramid Fiber
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Uses 100% virgin fiber for light weight and full flexibility without stiffness.
· Aramid fibers have a high cut resistance that is more than double that of leather and 60% stronger than steel.
[Applications]
· Factories, etc.

Part Number
YS-G1W
YS-T1W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Trusco Code Mass
(g)
Slip Prevention Part Amount Of Content

฿ 566.55

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Setting 384-5583 59 Yes (Polyvinyl Chloride) 1 Pair

฿ 410.32

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) - 384-5672 54 NA 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1