(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Highly Insulated Heat Resistant Gloves (TMZ-630F)

Highly Insulated Heat Resistant Gloves (TMZ-630F)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TMZ-630F
TMZ-631F
TMZ-632F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Overall Length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 2,772.00

ANTI-HEAT GLOVES 1 Piece(s) 1 Day(s) - 26 301-7435 158 1 Pair

฿ 3,144.00

ANTI-HEAT GLOVES 1 Piece(s) 1 Day(s) - 32 301-7443 171 1 Pair

฿ 4,347.00

ANTI-HEAT GLOVES 1 Piece(s) Same day Long 45 328-6967 235 1 Pair

Basic Specifications

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Details Type
    Customer Requested Size
  • Palm perimeter(cm)
    27
  • Middle finger length(cm)
    9.5
  • Color
    Navy
  • Thickness(mm)
    3.6
  • Specification details
    Cut resistance level 5
  • Material heat resistant temperature
    300°C/12 s
  • Palm
    (Surface) PBO Fiber 16% Aramid Fiber 84% (Intermediate) Aramid Fiber Insulation (Lining) Cotton
  • Back of hand, hem
    (Surface) PBO Fiber 16% Aramid Fiber 84% (Lining) Cotton
  • Inner capacity
    1 Pair

Product Description

[Features]
· High density 100% meta-type aramid fiber felt is used inside the palm part as a heat insulating material due to its high heat insulating properties.
· It utilizes high-function double-knitted fabric that combines high-strength material PBO fiber Zylon® and meta-aramid fibers.
· Combines heat resistance, cut resistance, and flame retardance.
[Applications]
· Work sites that handle high-temperature items, such as casting, glass, and steel.
· High temperature work sites for construction and welding work.

Part Number
TMZ-630F
TMZ-631F
TMZ-632F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Overall Length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 2,772.00

ANTI-HEAT GLOVES 1 Piece(s) 1 Day(s) - 26 301-7435 158 1 Pair

฿ 3,144.00

ANTI-HEAT GLOVES 1 Piece(s) 1 Day(s) - 32 301-7443 171 1 Pair

฿ 4,347.00

ANTI-HEAT GLOVES 1 Piece(s) Same day Long 45 328-6967 235 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Navy
●Size:Free
●Material Momentary Instantaneous Heat Resistant Temperature: 300°C/12 secs
●Thickness: 3.6mm

Materials

●Back of Hand and Hemline:(front)16% PBO Fiber 84% Aramid Fiber(back)Cotton
●Palm:(front) 16% PBO Fiber 84% Aramid Fiber(Inside) Aramid Fiber Heat Insulation(back) Cotton