(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Performance Polyethylene Cut Resistant Gloves (TMT992-M)

High Performance Polyethylene Cut Resistant Gloves (TMT992-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TMT992-L
TMT992-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 660.00

CUT-RESISTANT GLOVES 1 Piece(s) Same day L 23 19 8 301-7427 49 1 Pair

฿ 660.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 21 18 7 301-7419 44 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Thickness(mm)
    1.4
  • Features
    Kevlar and stainless steel fiber combination used to give excellent strength against cutting, while still being soft and comfortable to wear.
  • Application
    Work where cutting injuries are a risk, such as glass, steel, machinery and pressing.
  • Slip prevention part
    Polyurethane
  • Surface material
    Ultrahigh strength polyethylene, cotton
  • Lining material
    Ultrahigh strength polyethylene, cotton
  • Inner capacity
    1 Pair

Product Description

Gloves with excellent non-slip effects through the use of high strength polyethylene with great cutting resistance.
[Features]
· It utilizes ultra high-strength polyethylene "Dyneema R", with high cutting resistance at "Level 3" cutting evaluation with EN388 specifications.
· Polyurethane treatment on the flat side is excellent in durability and non-slip properties.
· Seamless-weave type (13 gauge) to provide an outstanding fit.
[Applications]
· Work sites that handle glass, iron & steel, machinery, presses, etc. where there is a risk of cut injuries.
· For preventing cutting accidents during maintenance on equipment with blades attached, such as slicers.

Part Number
TMT992-L
TMT992-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 660.00

CUT-RESISTANT GLOVES 1 Piece(s) Same day L 23 19 8 301-7427 49 1 Pair

฿ 660.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 21 18 7 301-7419 44 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1