(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Vibration Work Gloves

Anti-Vibration Work Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of JK-SL

  • Product Type
    Leather Glove
  • Specifications
    Palm coat
  • Application
    Vibration Damping Proofing
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    24
  • Middle finger length(cm)
    9
  • Color
    Yellow/Beige
  • Thickness(mm)
    1.2
  • Trusco Code
    123-5591
  • Mass(g)
    150
  • Features
    With emphasis on functionality, NBR tubes are installed and set perpendicular to fingers while avoiding joints for easy bending. Can be applied for many operations.
  • Application
    During the operation of vibrating tools, vibrating equipment.
  • Palm section
    Genuine Cattle Leather
  • Back of hand
    Artificial leather
  • Vibration-proof material
    Nitrile Butadiene Rubber Tube
  • Inner capacity
    1 Pair
Part Number
JK-SL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,992.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Specifications
    Palm coat
  • Application
    Vibration Damping Proofing
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    24
  • Middle finger length(cm)
    9
  • Color
    Yellow/Beige
  • Thickness(mm)
    1.2
  • Trusco Code
    123-5591
  • Mass(g)
    150
  • Features
    With emphasis on functionality, NBR tubes are installed and set perpendicular to fingers while avoiding joints for easy bending. Can be applied for many operations.
  • Application
    During the operation of vibrating tools, vibrating equipment.
  • Palm section
    Genuine Cattle Leather
  • Back of hand
    Artificial leather
  • Vibration-proof material
    Nitrile Butadiene Rubber Tube
  • Inner capacity
    1 Pair

Product Description

[Features]
· With emphasis on functionality, NBR tubes are installed and set perpendicular to fingers while avoiding joints for easy bending. Can be applied to many operations.
[Applications]
· During the operation of vibrating tools and vibrating equipment.

Specifications of JK-SL

  • Product Type
    Leather Glove
  • Specifications
    Palm coat
  • Application
    Vibration Damping Proofing
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    24
  • Middle finger length(cm)
    9
  • Color
    Yellow/Beige
  • Thickness(mm)
    1.2
  • Trusco Code
    123-5591
  • Mass(g)
    150
  • Features
    With emphasis on functionality, NBR tubes are installed and set perpendicular to fingers while avoiding joints for easy bending. Can be applied for many operations.
  • Application
    During the operation of vibrating tools, vibrating equipment.
  • Palm section
    Genuine Cattle Leather
  • Back of hand
    Artificial leather
  • Vibration-proof material
    Nitrile Butadiene Rubber Tube
  • Inner capacity
    1 Pair
Part Number
JK-SL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,992.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Focusing on functionality, we arrange NBR pipe piece at right angle to the fingers, avoiding the joints, and fix them firmly to make it easier to bend. Therefore, can adapt to various work.

Specification

●Color:Yellow/Beige
●Size:Free
●SPQ(pair):10
●Thickness: 1.2mm

Materials

●Palm Part: Genuine Cowhide Leather
●Back of Hand Part: Artificial Leather