(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-vibration, anti-slip gloves (half-finger) (TPG855-L)

Anti-vibration, anti-slip gloves (half-finger) (TPG855-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPG855-L
TPG855-LL
TPG855-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 2,150.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 12 Day(s) L 19.5 24 5.0 286-9004 61 1 Pair

฿ 2,150.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 12 Day(s) LL 20.2 25 5.2 286-9012 64 1 Pair

฿ 2,150.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 12 Day(s) M 18.8 23 4.8 286-8997 58 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Specifications
    Fingerless
  • Application
    Vibration Damping Proofing
  • Color
    Black
  • Thickness(mm)
    4
  • Features
    A special vibration absorption material is inserted as a middle layer in the palm section, and its thin shape doesn't interfere with the fit, which helps it to maintain its high level of vibration isolation performance.
  • Application
    Work involving vibration requiring a good fit. Light-duty work involving grinders, grass mowers, chainsaws, etc.
  • Palm section
    Cowhide
  • Back of hand
    Cowhide
  • Vibration-proof material
    Neoprene Rubber
  • Inner capacity
    1 Pair

Product Description

[Features]
· A special vibration absorption material is inserted as a middle layer in the palm section, and its thin shape doesn't interfere with the fit, which helps it to maintain its high level of vibration isolation performance.
· The surface is made of natural leather "Wet Guard" which has been given a special treatment that increases the grippability when it gets wet with water or sweat.
[Applications]
· For vibration work that requires a good fit.
· Light-duty work involving grinders, mowers, chainsaws, etc.

Part Number
TPG855-L
TPG855-LL
TPG855-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 2,150.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 12 Day(s) L 19.5 24 5.0 286-9004 61 1 Pair

฿ 2,150.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 12 Day(s) LL 20.2 25 5.2 286-9012 64 1 Pair

฿ 2,150.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 12 Day(s) M 18.8 23 4.8 286-8997 58 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A special vibration absorber material is placed in the palm intermediate layer, and has a thin shape that does not impair the fit and has high vibration damping performance.

Specification

●Color:Black
●SPQ(pair):20
●Thickness: 4mm

Materials

●Palm Part,Back of Hand Part: Cowhide Leather