(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-vibration, anti-slip gloves (full-finger) (TPG854-L)

Anti-vibration, anti-slip gloves (full-finger) (TPG854-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPG854-L
TPG854-LL
TPG854-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 2,215.00

VIBRATION ISOLATION GLOVES 1 Piece(s) Same day L 24 24 9.5 286-8971 76 1 Pair

฿ 2,618.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 12 Day(s) LL 24.8 25 9.8 286-8989 80 1 Pair

฿ 2,618.00

VIBRATION ISOLATION GLOVES 1 Piece(s) Same day M 23.2 23 9.2 286-8962 72 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    Vibration Damping Proofing
  • Color
    Black
  • Thickness(mm)
    4
  • Features
    A special vibration absorption material is inserted as a middle layer in the palm section, and its thin shape doesn't interfere with the fit, which helps it to maintain its high level of vibration isolation performance.
  • Application
    Vibration work that especially requires a good fit. For light work with grinders, movers and chainsaws etc.
  • Palm section
    Cowhide
  • Back of hand
    Cowhide
  • Vibration-proof material
    Neoprene Rubber
  • Inner capacity
    1 Pair

Product Description

[Features]
· A special vibration absorption material is inserted as a middle layer in the palm section, and its thin shape doesn't interfere with the fit, which helps it to maintain its high level of vibration isolation performance.
· The surface is made of natural leather "Wet Guard" which has been given a special treatment that increases the grippability when it gets wet with water or sweat.
[Applications]
· For vibration work that especially requires a good fit.
· Light-duty work involving grinders, mowers, chainsaws, etc.

Part Number
TPG854-L
TPG854-LL
TPG854-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 2,215.00

VIBRATION ISOLATION GLOVES 1 Piece(s) Same day L 24 24 9.5 286-8971 76 1 Pair

฿ 2,618.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 12 Day(s) LL 24.8 25 9.8 286-8989 80 1 Pair

฿ 2,618.00

VIBRATION ISOLATION GLOVES 1 Piece(s) Same day M 23.2 23 9.2 286-8962 72 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A special vibration absorber material is placed in the palm intermediate layer, and has a thin shape that does not impair the fit and has high vibration damping performance.

Specification

●Color:Black
●SPQ(pair):20
●Thickness: 4mm

Materials

●Palm Part,Back of Hand Part: Cowhide Leather