(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook & Loop Fastener Glove (Read Fabric Attachment Type) (TYK-717-LL)

Hook & Loop Fastener Glove (Read Fabric Attachment Type) (TYK-717-LL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TYK-717-LL
TYK-717L
TYK-717M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 581.84

LEATHER GLOVES 1 Piece(s) Same day LL 24 24 9.5 374-7565 95 1 Pair

฿ 474.16

LEATHER GLOVES 1 Piece(s) Same day L 23.5 23 9 286-8563 90 1 Pair

฿ 457.00

LEATHER GLOVES 1 Piece(s) Same day M 22.5 22 8.5 286-8555 85 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Thickness(mm)
    1.2
  • Features
    High wear resistance, lightweight with excellent flexibility and breathability.
  • Application
    Machinery, press, cargo handling, transportation, gardening, etc.
  • Cuffs
    Hook & Loop Fastener
  • Lining material
    Cotton
  • Palm section
    Real pigskin
  • Back of hand
    Real pigskin
  • Inner capacity
    1 Pair

Product Description

Hook-and-loop lined type pig hide gloves made with flexible pig hide.
[Features]
· Uses pig leather that's resistant to friction, flexible, lightweight and excellent in breathability.
· Hook and Loop type cuffs with excellent fit.
· It comes with cotton lining, offering functions to absorb perspiration in summer and prevent cold in winter.
[Applications]
· Ideal for work involving electrical construction, machinery, cargo handling, transportation, landscaping, and leisure.

Part Number
TYK-717-LL
TYK-717L
TYK-717M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 581.84

LEATHER GLOVES 1 Piece(s) Same day LL 24 24 9.5 374-7565 95 1 Pair

฿ 474.16

LEATHER GLOVES 1 Piece(s) Same day L 23.5 23 9 286-8563 90 1 Pair

฿ 457.00

LEATHER GLOVES 1 Piece(s) Same day M 22.5 22 8.5 286-8555 85 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1