(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ranger Type Leather Gloves JK-18 (JK-18-M)

Ranger Type Leather Gloves JK-18 (JK-18-M)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JK-18
JK-18-LL
JK-18-M
JK-18-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Application Leather Glove Types Size Details Type Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color Trusco Code Mass
(g)
Wrist elastic color Features Application Cuffs Palm section Back of hand Material Inner capacity

฿ 517.00

LEATHER GLOVES 1 Piece(s) Available Same day Leather Glove For work Surface leather Configurable - 23 21 9 - 123-5494 90 - Easily detachable Velcro tape straps for sleeves. Cargo handling, transportation, agriculture, forestry, civil engine, gardening. Velcro Genuine Cattle Leather Genuine Cattle Leather - 1 Pair

฿ 615.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) - - - LL Cuff Type: Magic 24 23 9.2 White 836-4788 90 g Yellow - - - - - Cow genuine leather -

฿ 615.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) - - - M Cuff Type: Magic 22.6 21 8.4 White 836-4787 80 g Orange - - - - - Cow genuine leather -

฿ 615.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) - - - S Cuff Type: Magic 22 20 8 White 836-4786 75 g Rose Pink - - - - - Cow genuine leather -

Basic Specifications

  • Thickness(mm)
    0.8

Product Description

Hook and Loop type cow-leather crest gloves (with pads) made of high-quality genuine cow leather.
[Features]
· Smooth cow crest leather is used.
· Flexible, friction resistant, fits well to the hand.
· Easily detachable Hook and Loop tape straps for sleeves.
· Improved durability due to the reinforcing patch on the palm.
[Applications]
· Protects hands and fingers during metalworking/pressing, cargo handling, transporting, gardening, recreation, etc.

Part Number
JK-18
JK-18-LL
JK-18-M
JK-18-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Application Leather Glove Types Size Details Type Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color Trusco Code Mass
(g)
Wrist elastic color Features Application Cuffs Palm section Back of hand Material Inner capacity

฿ 517.00

LEATHER GLOVES 1 Piece(s) Available Same day Leather Glove For work Surface leather Configurable - 23 21 9 - 123-5494 90 - Easily detachable Velcro tape straps for sleeves. Cargo handling, transportation, agriculture, forestry, civil engine, gardening. Velcro Genuine Cattle Leather Genuine Cattle Leather - 1 Pair

฿ 615.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) - - - LL Cuff Type: Magic 24 23 9.2 White 836-4788 90 g Yellow - - - - - Cow genuine leather -

฿ 615.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) - - - M Cuff Type: Magic 22.6 21 8.4 White 836-4787 80 g Orange - - - - - Cow genuine leather -

฿ 615.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) - - - S Cuff Type: Magic 22 20 8 White 836-4786 75 g Rose Pink - - - - - Cow genuine leather -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1