(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sleeveless Leather Gloves Crest Cowhide (TYK-KY)

Sleeveless Leather Gloves Crest Cowhide (TYK-KY)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TYK-KW
TYK-KY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Inner capacity

฿ 635.00

LEATHER GLOVES 1 Piece(s) Same day White 253-8415 1 Pair

฿ 650.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) Yellow 253-8423 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    Configurable
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    22
  • Middle finger length(cm)
    9
  • Thickness(mm)
    0.8
  • Mass(g)
    65
  • Features
    Uses smooth crested cow leather.
  • Application
    Press/loading/transport/gardening.
  • Specification details
    Sleeveless type
  • Material
    Genuine Cattle Leather
  • Inner capacity
    1 Pair

Product Description

Sleeveless cow-leather crest gloves made of high-quality genuine cow leather.
[Features]
· Smooth cow crest leather is used.
· Flexible, friction resistant, fits well to the hand.
· The thumb section is round to prevent thread fraying.
[Applications]
· Protects hands and fingers during metalworking/pressing, cargo handling, transporting, gardening, recreation, etc.

Part Number
TYK-KW
TYK-KY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Inner capacity

฿ 635.00

LEATHER GLOVES 1 Piece(s) Same day White 253-8415 1 Pair

฿ 650.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) Yellow 253-8423 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses smooth crest cowhide leather.
●Durable and supple, familiar with hands well.

Specification

●Size:Free
●SPQ(pair):10
●No Sleeveless Type
●Thickness: 0.8mm

Materials

●Palm Part, Back of Hand Part: Genuine Cowhide Leather