(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Gloves (Polyethylene, 100-piece set) (DPM-1833-L)

Disposable Gloves (Polyethylene, 100-piece set) (DPM-1833-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DPM-1833-L
DPM-1833-M
DPM-1833-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Size Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
OP (Size) Features Application Material Mass
(g/bag)
Inner capacity

฿ 269.07

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day Non-Coated L 30 8 - 227-3322 - L Internal embossing for easy fitting and removal. Food processing. Polyethylene (PE) 190 1 Bag (100 Sheets)

฿ 266.35

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) Non-Coated M 28 8 - 172-8067 - - Internal embossing for easy fitting and removal. Food processing. Polyethylene (PE) 186 1 Bag (100 Sheets)

฿ 213.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Thin Rubber S 23 7 4989999382075 765-5592 175 - - - - - 1 Bag (100 Pairs)

Basic Specifications

  • Application
    Disposable
  • Overall Length(cm)
    28
  • Color
    Semi-Transparent
  • Thickness(mm)
    0.025
  • Specification details
    Food Sanitation Law Compliant

Product Description

[Features]
· Internal embossing for easy fitting and removal.
· Hand-fitting, new sensation "stretchy polyethylene gloves".
· Extending the wrist helps to prevent slippage.
· Chlorine compounds will not be generated even when incinerated.
[Applications]
· Food processing.

Part Number
DPM-1833-L
DPM-1833-M
DPM-1833-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Size Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
OP (Size) Features Application Material Mass
(g/bag)
Inner capacity

฿ 269.07

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day Non-Coated L 30 8 - 227-3322 - L Internal embossing for easy fitting and removal. Food processing. Polyethylene (PE) 190 1 Bag (100 Sheets)

฿ 266.35

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) Non-Coated M 28 8 - 172-8067 - - Internal embossing for easy fitting and removal. Food processing. Polyethylene (PE) 186 1 Bag (100 Sheets)

฿ 213.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Thin Rubber S 23 7 4989999382075 765-5592 175 - - - - - 1 Bag (100 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By inside embossed, easy to wear and remove.

Usage

●Food processing.

Specification

●Color:Translucent
●Q'ty Per Bag(sheet):100
●SPQ(bag):50
●Thickness: 0.025mm
●Inside Embossed
●Food Sanitation Act Compliant Product

Materials

●Polyethylene(PE)