(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Disposable Ultra-Thin Gloves, Nitrile, Without Powder, 100-Piece Set, Blue / White (TGL-726NM)

Nitrile Rubber Gloves, Disposable Ultra-Thin Gloves, Nitrile, Without Powder, 100-Piece Set, Blue / White (TGL-726NM)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGL-726NM
TGL-726NS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g/box)
Inner capacity

฿ 856.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day M 19.2 7.8 393-8425 480 1 Box (100 Sheets)

฿ 610.09

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 16.6 7.6 393-8433 430 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Overall Length(cm)
    24
  • Color
    Blue
  • Thickness(mm)
    0.08
  • Inner capacity
    1 Box (100 Sheets)

Product Description

A pair of gloves with excellent resistance to chemicals and oils, strong and durable against puncturing.
[Features]
· Super-thin for a perfect fit.
· Powder-free, making them easy to put on and take off.
· Convenient left/right dual-use type.
[Applications]
· For food processing, oil-related work using pharmaceuticals, and various other cleaning work.

Part Number
TGL-726NM
TGL-726NS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g/box)
Inner capacity

฿ 856.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day M 19.2 7.8 393-8425 480 1 Box (100 Sheets)

฿ 610.09

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 16.6 7.6 393-8433 430 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Durable gloves that are resistant to chemicals, oils, greases, and penetration.

Usage

●Food processing, detailed work on the hands.

Specification

●Color:White
●Q'ty Per Box(sheet):100
●SPQ(box):20
●Thickness: 0.08mm
●Food Sanitation Act Compliant Product

Materials

●Nitrile Rubber(NBR)