(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Thick Gloves, Long Type

Nitrile Rubber Gloves, Thick Gloves, Long Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 195.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DPM-6630-L
DPM-6630-LL
DPM-6630-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 195.00

NITRILE RUBBER GLOVES 1 Piece(s) Same day L 24 7.6 273-8023 98 1 Pair

฿ 195.00

NITRILE RUBBER GLOVES 1 Piece(s) Same day LL 25 8.1 272-0493 108 1 Pair

฿ 195.00

NITRILE RUBBER GLOVES 1 Piece(s) Same day M 22.6 7.1 272-0485 87 1 Pair

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    For work
  • Overall Length(cm)
    30
  • Color
    Blue
  • Thickness(mm)
    0.9
  • Features
    Features outstanding oil resistance and wear resistance.
  • Application
    Machine tools. Fishing industry in general. Transportation, cleaning. Civil engineering construction.
  • Specification details
    Food Sanitation Law Compliant
  • Surface material
    Nitrile Rubber (NBR)
  • Lining material
    100% Cotton
  • Inner capacity
    1 Pair

Product Description

Long nitrile rubber gloves.
[Features]
· Lightweight and durable, with excellent oil resistance, heat resistance, wear resistance and piercing resistance.
· Light and soft, it is suitable for long-term use.
· Lining has antimicrobial treatment that suppresses odor.
· Nitrile material that's resistant to piercing is coated twice to allow harsh work.
[Applications]
· Ideal for machine manufacturing, fishing industry in general, transportation, cleaning, civil engineering construction, farming/forest industries, printing, and metal plating.

Part Number
DPM-6630-L
DPM-6630-LL
DPM-6630-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 195.00

NITRILE RUBBER GLOVES 1 Piece(s) Same day L 24 7.6 273-8023 98 1 Pair

฿ 195.00

NITRILE RUBBER GLOVES 1 Piece(s) Same day LL 25 8.1 272-0493 108 1 Pair

฿ 195.00

NITRILE RUBBER GLOVES 1 Piece(s) Same day M 22.6 7.1 272-0485 87 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in oil resistance, heat resistance and wear resistance.

Specification

●Color:Blue
●SPQ(pair):10
●Thickness: 0.9mm
●With Back Cloth
●Food Sanitation Act Compliant Product

Materials

●Front: Nitrile Rubber(NBR)
●Back: 100% Cotton