(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TGN-L |
TGN-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 164.00 ฿ 140.91 |
NITRILE RUBBER GLOVES | 1 Piece(s) | Same day | L | 24 | 8 | 326-0844 | 140 | 1 Pair | ||
฿ 164.00 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 1 Day(s) | M | 23 | 7.4 | 326-0836 | 130 | 1 Pair |
[Features]
· Features outstanding oil resistance and chemical resistance.
· Antibacterial deodorizing finish applied.
· Excellent abrasion resistance and stab resistance.
· The special formulation makes it soft and excellent in usability and workability.
[Applications]
· Non-ferrous metal industry.
· Chemical industry.
· Printing industry.
· Retail industry.
· Service industry (gas station, etc.).
Part Number |
---|
TGN-L |
TGN-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 164.00 ฿ 140.91 |
NITRILE RUBBER GLOVES | 1 Piece(s) | Same day | L | 24 | 8 | 326-0844 | 140 | 1 Pair | ||
฿ 164.00 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 1 Day(s) | M | 23 | 7.4 | 326-0836 | 130 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?