(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Resistant Vinyl Chloride Gloves

Oil Resistant Vinyl Chloride Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 148.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGL-230L
TGL-230LL
TGL-230M
TGL-233L
TGL-233LL
TGL-233M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Details Type Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 148.00

PVC GLOVES 1 Piece(s) Same day L - 26 23.5 7.8 330-3888 160 1 Pair

฿ 148.00

PVC GLOVES 1 Piece(s) Same day LL - 26 25 8.3 330-3896 170 1 Pair

฿ 148.00

PVC GLOVES 1 Piece(s) 1 Day(s) M - 26 22 7.3 330-3870 150 1 Pair

฿ 172.00

PVC GLOVES 1 Piece(s) Same day L Long Type 30 23.5 7.8 330-3853 185 1 Pair

฿ 172.00

PVC GLOVES 1 Piece(s) 1 Day(s) LL Long Type 30 25 8.3 330-3861 195 1 Pair

฿ 215.61

PVC GLOVES 1 Piece(s) 12 Day(s) M Long Type 30 22 7.3 330-3845 175 1 Pair

Basic Specifications

  • Product Type
    Vinyl Chloride
  • Application
    For work
  • Color
    Blue
  • Thickness(mm)
    1.8
  • Features
    Uniquely manufactured non-stitched seamless gloves fit hands well, so hand do not tire even when working for long periods.
  • Application
    Machine industry, steel industry.
  • Surface material
    Vinyl Chloride (PVC)
  • Lining material
    Cotton (Seamless)
  • Inner capacity
    1 Pair

Product Description

[Features]
· Uniquely manufactured non-stitched seamless gloves fit hands well, so hands do not tire even when working for long periods.
[Applications]
· Machine industry and steel industry.

Part Number
TGL-230L
TGL-230LL
TGL-230M
TGL-233L
TGL-233LL
TGL-233M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Details Type Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 148.00

PVC GLOVES 1 Piece(s) Same day L - 26 23.5 7.8 330-3888 160 1 Pair

฿ 148.00

PVC GLOVES 1 Piece(s) Same day LL - 26 25 8.3 330-3896 170 1 Pair

฿ 148.00

PVC GLOVES 1 Piece(s) 1 Day(s) M - 26 22 7.3 330-3870 150 1 Pair

฿ 172.00

PVC GLOVES 1 Piece(s) Same day L Long Type 30 23.5 7.8 330-3853 185 1 Pair

฿ 172.00

PVC GLOVES 1 Piece(s) 1 Day(s) LL Long Type 30 25 8.3 330-3861 195 1 Pair

฿ 215.61

PVC GLOVES 1 Piece(s) 12 Day(s) M Long Type 30 22 7.3 330-3845 175 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a seamless gloves, fits in hands well and will not make hands tired even for long hour work.

Specification

●Color:Blue
●SPQ(pair):10
●Thickness: 1.8mm
●With Back Cloth

Materials

●Front: Polyvinyl Chloride
●Back: Cotton(seamless)