(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seamless Gloves (DPM-2368)

Seamless Gloves (DPM-2368)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DPM-2368
DPM-2369
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 222.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 22 7.6 172-8199 110 1 Pair

฿ 222.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 23 7.7 172-8202 130 1 Pair

Basic Specifications

  • Product Type
    Natural Rubber
  • Application
    For work
  • Overall Length(cm)
    26
  • Color
    Brown
  • Thickness(mm)
    1.3
  • Features
    No roughness, allowing comfortable use.
  • Application
    Civil engineering, architecture, agriculture, gardening, fishing, fisheries.
  • Specification details
    Antibacterial and odor-resistant, compliant with Food Sanitation Act of Japan
  • Surface material
    Natural Rubber
  • Lining material
    100% Cotton
  • Inner capacity
    1 Pair

Product Description

[Features]
· No roughness, allowing comfortable use.
· Antibacterial, deodorizing treated to suppress odors even if hands become stuffy.
· Equipped with anti-slip rubber to be resistant to slipping and wear.
[Applications]
· Civil engineering, architecture, agriculture, gardening, fishing, fisheries.

Part Number
DPM-2368
DPM-2369
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 222.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 22 7.6 172-8199 110 1 Pair

฿ 222.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 23 7.7 172-8202 130 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is no stiff feeling, a smooth comfort.

Specification

●Color:Brown
●SPQ(pair):10
●Thickness: 1.3mm
●With Back Cloth
●Antimicrobial and deodorant processing

Materials

●Front: Natural Rubber
●Back: 100% Cotton