(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Embossed Gloves Five-Finger Squeeze® (Roll Type, Pack of 500) (ER30M)

Embossed Gloves Five-Finger Squeeze® (Roll Type, Pack of 500) (ER30M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ER30L
ER30M
ER30S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,910.46

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

14 Day(s) L 34 8.5 422-4027 1600/Roll 1 Box (500 Sheets)

฿ 1,794.59

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

12 Day(s) M 30 8.0 422-4035 1500/Roll 1 Box (500 Sheets)

฿ 1,728.76

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

12 Day(s) S 28 7.5 422-4043 1400/Roll 1 Box (500 Sheets)

Basic Specifications

  • Product Model
    Other
  • The intended use
    Disposable
  • Total Length(cm)
    28.5
  • Color
    Semi-Transparent
  • Features
    Roots of the five fingers are squeezed to improve fit and prevents drifting and dislodging during work.
  • Use
    Food processing.
  • Thickness(mm)
    0.03
  • Material Quality
    Polyethylene (PE)
  • Supplement
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Box (500 Sheets)

Product Description

[Features]
·The gloves narrow at the finger joints for an improved fit and to prevent slipping and falling off during work.
[Applications]
・ Food processing.

Part Number
ER30L
ER30M
ER30S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,910.46

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

14 Day(s) L 34 8.5 422-4027 1600/Roll 1 Box (500 Sheets)

฿ 1,794.59

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

12 Day(s) M 30 8.0 422-4035 1500/Roll 1 Box (500 Sheets)

฿ 1,728.76

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

12 Day(s) S 28 7.5 422-4043 1400/Roll 1 Box (500 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1