(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Embossed Gloves Five-Finger Squeeze® (Decorative Case Type, Pack of 200)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 595.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BEK-L
BEK-M
BEK-S
EEK-M
EEK-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Color Amount Of Content

฿ 655.66

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

12 Day(s) L 27 34 8.5 422-3926 420/Box Blue 1 Box (200 Sheets)

฿ 612.23

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 27 30 8.0 422-3934 400/Box Blue 1 Box (200 Sheets)

฿ 609.19

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

12 Day(s) S 27 28 7.5 422-3942 380/box Blue 1 Box (200 Sheets)

฿ 598.40

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 28 30 8.0 422-3969 440/Box Transparency 1 Box (200 Sheets)

฿ 595.36

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) S 28 28 7.5 422-3977 420/Box Transparency 1 Box (200 Sheets)

Basic Specifications

  • Product Model
    Other
  • The intended use
    Disposable
  • Features
    Roots of the five fingers are squeezed to improve fit and prevents drifting and dislodging during work.
  • Use
    Food processing.
  • Thickness(mm)
    0.027
  • Material Quality
    Polyethylene (PE)
  • Supplement
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Box (200 Sheets)

Product Description

[Features]
· The gloves narrow at the finger joints for an improved fit and to prevent slipping and falling off during work.
· No toxic hydrochloric acid gas or dioxins are generated in incineration tests of the polyethylene glove material.
[Applications]
· Food processing.

Part Number
BEK-L
BEK-M
BEK-S
EEK-M
EEK-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Color Amount Of Content

฿ 655.66

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

12 Day(s) L 27 34 8.5 422-3926 420/Box Blue 1 Box (200 Sheets)

฿ 612.23

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 27 30 8.0 422-3934 400/Box Blue 1 Box (200 Sheets)

฿ 609.19

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

12 Day(s) S 27 28 7.5 422-3942 380/box Blue 1 Box (200 Sheets)

฿ 598.40

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 28 30 8.0 422-3969 440/Box Transparency 1 Box (200 Sheets)

฿ 595.36

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) S 28 28 7.5 422-3977 420/Box Transparency 1 Box (200 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1