(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

New Just Helper Glove 200 (200 pcs) (NJ2-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NJ2-L
NJ2-M
NJ2-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 537.97

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) L 16 8.5 422-4175 467/Box 1 Box (200 Sheets)

฿ 505.80

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 13.5 8.0 422-4183 414/Box 1 Box (200 Sheets)

฿ 503.38

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) S 13.0 8.0 422-4191 398/Box 1 Box (200 Sheets)

Basic Specifications

  • Product Model
    Other
  • The intended use
    Disposable
  • Total Length(cm)
    28
  • Color
    Semi-Transparent
  • Features
    Roots of the five fingers are squeezed to improve fit and strength and prevents drifting and dislodging during work.
  • Use
    General nursing. Supporting light work.
  • Thickness(mm)
    0.03
  • Material Quality
    Polyethylene (PE)
  • Amount Of Content
    1 Box (200 Sheets)

Product Description

[Features]
· The gloves narrow at the finger joints for improved fit and strength and to prevent slipping and falling off during work.
[Applications]
· General nursing care.
· Light work.

Part Number
NJ2-L
NJ2-M
NJ2-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 537.97

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) L 16 8.5 422-4175 467/Box 1 Box (200 Sheets)

฿ 505.80

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 13.5 8.0 422-4183 414/Box 1 Box (200 Sheets)

฿ 503.38

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) S 13.0 8.0 422-4191 398/Box 1 Box (200 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1