(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Latex Anti-Static Fingerstall (High-grip Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F200A-T-FRS

  • Product Model
    Natural Rubber
  • The intended use
    Finger Sack
  • Size
    S
  • Diameter(mm)
    15.3
  • Trusco Code
    439-0334
  • Mass(g)
    620/bag
  • Features
    This is a high grip type which is easy to grasp. It can prevent static electricity due to special processing. The fingertips are embossed.
  • Use
    Assembly of electronic components.
  • Surface Resistance Value
    1011Ω
  • Thick(mm)
    0.09±0.03
  • Length(mm)
    70±5
  • Material Quality
    Natural Rubber
  • Amount Of Content
    1 Bag (1440 pcs)
Part Number
F200A-T-FRS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,376.48

FINGER COTS 1 Pack(s)

1,440 Pieces Per Package

12 Day(s) S 15.3 439-0334 620/bag 1 Bag (1440 pcs)

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    Finger Sack
  • Features
    This is a high grip type which is easy to grasp. It can prevent static electricity due to special processing. The fingertips are embossed.
  • Use
    Assembly of electronic components.
  • Surface Resistance Value
    1011Ω
  • Thick(mm)
    0.09±0.03
  • Length(mm)
    70±5
  • Material Quality
    Natural Rubber
  • Amount Of Content
    1 Bag (1440 pcs)

Product Description

[Features]
· High grip type that enables easy gripping.
· Specially treated to prevent static electricity.
· Embossed fingertip.
[Applications]
· Electronic parts assembly.

Specifications of F200A-T-FRS

  • Product Model
    Natural Rubber
  • The intended use
    Finger Sack
  • Size
    S
  • Diameter(mm)
    15.3
  • Trusco Code
    439-0334
  • Mass(g)
    620/bag
  • Features
    This is a high grip type which is easy to grasp. It can prevent static electricity due to special processing. The fingertips are embossed.
  • Use
    Assembly of electronic components.
  • Surface Resistance Value
    1011Ω
  • Thick(mm)
    0.09±0.03
  • Length(mm)
    70±5
  • Material Quality
    Natural Rubber
  • Amount Of Content
    1 Bag (1440 pcs)
Part Number
F200A-T-FRS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,376.48

FINGER COTS 1 Pack(s)

1,440 Pieces Per Package

12 Day(s) S 15.3 439-0334 620/bag 1 Bag (1440 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1