(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nitrile Rubber Gloves, Disposable Gloves Pure Sofit 100 Pieces Without Powder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 846.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NBR-PF10B-SS
NBR-PF10BS
NBR-PF10W-LL
NBR-PF10W-SS
NBR-PF10WL
NBR-PF10WM
NBR-PF10WS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 962.86

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) SS Blue 16 7.7 381-0500 560/Box 1 Box (100 Sheets)

฿ 952.72

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

19 Day(s) S Blue 17 8.0 324-6841 610/Box 1 Box (100 Sheets)

฿ 846.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) LL White 23 9.0 381-0518 740/Box 1 Box (100 Sheets)

฿ 846.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) SS White 16 7.7 381-0526 560/Box 1 Box (100 Sheets)

฿ 846.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) L White 21 8.5 399-3345 640/Box 1 Box (100 Sheets)

฿ 846.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M White 19 8.3 399-3337 630/Box 1 Box (100 Sheets)

฿ 846.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S White 17 8.0 324-6850 610/Box 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    25
  • Thickness(mm)
    0.08
  • Specifications
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

Disposable nitrile rubber gloves.

[Features]
· Excellent oil resistance, grip and piercing strength.
· No powder (cornstarch) is utilized on the inside.
· Ultra-thin and fits the hand.
· Flexible and with low pressure, ideal for long hours of work.

[Application]
· Ideal for food processing.
· Ideal for cutting, metalwork finishing, machine assembly, experimentation, research, etc.

Part Number
NBR-PF10B-SS
NBR-PF10BS
NBR-PF10W-LL
NBR-PF10W-SS
NBR-PF10WL
NBR-PF10WM
NBR-PF10WS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 962.86

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) SS Blue 16 7.7 381-0500 560/Box 1 Box (100 Sheets)

฿ 952.72

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

19 Day(s) S Blue 17 8.0 324-6841 610/Box 1 Box (100 Sheets)

฿ 846.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) LL White 23 9.0 381-0518 740/Box 1 Box (100 Sheets)

฿ 846.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) SS White 16 7.7 381-0526 560/Box 1 Box (100 Sheets)

฿ 846.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) L White 21 8.5 399-3345 640/Box 1 Box (100 Sheets)

฿ 846.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M White 19 8.3 399-3337 630/Box 1 Box (100 Sheets)

฿ 846.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S White 17 8.0 324-6850 610/Box 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Food processing industry. (However, it is not suitable for use touching acetic acid, acidic acid, weak acid, citrus fruit juice etc.)

Specification

●Color:White
●Q'ty Per Box(sheet):100
●SPQ(box):20
●Thickness: 0.08mm
●Food Sanitation Act Compliant Product

Materials

●Nitrile Rubber(NBR)