(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Disposable Gloves Pure Sofit 100 Pieces With Powder (NBR-P10BS)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NBR-P10BS
NBR-P10BSS
NBR-P10WL
NBR-P10WM
NBR-P10WS
NBR-P10WSS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 969.71

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) S Blue 17 8.0 308-7662 620/box 1 Box (100 Sheets)

฿ 957.31

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

20 Day(s) SS Blue 16 7.7 308-7671 540/Box 1 Box (100 Sheets)

฿ 983.66

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L White 21 8.5 399-3396 710/Box 1 Box (100 Sheets)

฿ 974.36

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) M White 19 8.3 399-3388 650/Box 1 Box (100 Sheets)

฿ 969.71

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) S White 17 8.0 308-7689 620/box 1 Box (100 Sheets)

฿ 934.92

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) SS White 16 7.7 308-7697 540/Box 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    25
  • Thickness(mm)
    0.08
  • Specifications
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

Disposable nitrile rubber gloves.
[Features]
· Excellent oil resistance, grip strength and piercing resistance.
· Flexible, with little pressure, perfect for performing work for long periods of time.
· Conforms with the Food Sanitation Act of Japan.
· Delivery inspection standard: AQL sampling inspection.
[Applications]
· Optimal for food processing.
· Useful for cutting, metal finishing, machinery assembly, testing, research, etc. ​

Part Number
NBR-P10BS
NBR-P10BSS
NBR-P10WL
NBR-P10WM
NBR-P10WS
NBR-P10WSS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 969.71

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) S Blue 17 8.0 308-7662 620/box 1 Box (100 Sheets)

฿ 957.31

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

20 Day(s) SS Blue 16 7.7 308-7671 540/Box 1 Box (100 Sheets)

฿ 983.66

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L White 21 8.5 399-3396 710/Box 1 Box (100 Sheets)

฿ 974.36

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) M White 19 8.3 399-3388 650/Box 1 Box (100 Sheets)

฿ 969.71

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) S White 17 8.0 308-7689 620/box 1 Box (100 Sheets)

฿ 934.92

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) SS White 16 7.7 308-7697 540/Box 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1