(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Light Grip No.341 (NO341-SR)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
NO341-LPL
NO341-LR
NO341-MPL
NO341-MR
NO341-SPL
NO341-SR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 134.54

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 24 19.5 7.9 Purple 394-6401 46 1 Pair

฿ 131.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 24 19.5 7.9 Red 394-6410 46 1 Pair

฿ 133.61

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 23 18.5 7.7 Purple 394-6428 40 1 Pair

฿ 131.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 23 18.5 7.7 Red 394-6436 40 1 Pair

฿ 132.68

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.0 17.5 7.4 Purple 394-6444 34 1 Pair

฿ 131.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.0 17.5 7.4 Red 394-6452 34 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Thickness(mm)
    Approximately 1.1
  • Specification Details
    Antibacterial and Odor-resistant
  • 1 Pair

Product Description

Thin, soft unlined anti-slip gloves with palms coated with natural rubber.
[Features]
·The special anti-slip processing provides a high anti-slip effect.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
・ Overlock sewing of the wrist parts to prevent fraying is adopted.
·Antibacterial and deodorizing treatment is applied to the fiber part, so it is hygienic and prevents sweat odor, bacteria and mold.
·A special formulation prevents blooming (whitening).
[Applications]
·It can be used in a wide range of fields, including agriculture, cleaning and service industries, transportation and logistics warehousing, food-related industries, facility maintenance, civil engineering and construction, DIY and DIY, and gardening.

Part Number
NO341-LPL
NO341-LR
NO341-MPL
NO341-MR
NO341-SPL
NO341-SR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 134.54

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 24 19.5 7.9 Purple 394-6401 46 1 Pair

฿ 131.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 24 19.5 7.9 Red 394-6410 46 1 Pair

฿ 133.61

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 23 18.5 7.7 Purple 394-6428 40 1 Pair

฿ 131.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 23 18.5 7.7 Red 394-6436 40 1 Pair

฿ 132.68

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.0 17.5 7.4 Purple 394-6444 34 1 Pair

฿ 131.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.0 17.5 7.4 Red 394-6452 34 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There are fitting feelings which allows you to grip small parts.

Specification

●Color:Red
●SPQ(pair):10
●Thickness: Approx. 1.1mm
●Antibacterial Deodorant
●By the original manufacturing method, a curved shape is realized to enhance fit.

Materials

●Glove: Nylon, Polyester, Other
●Slip Prevention: Natural Rubber