(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Mac Power 300 (5 Fingers) (MT715)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT715
MT717
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,429.00

ANTI-HEAT GLOVES 1 Piece(s) 10 Day(s) 26 416-9662 133 1 Pair

฿ 4,983.00

ANTI-HEAT GLOVES 1 Piece(s) 1 Day(s) 32 416-9689 158 1 Pair

Basic Specifications

Product Description

Heat resistant gloves for high temperature work using aramid fiber.
[Features]
·Uses para-aramid fiber "Kevlar" that has a wide range of capabilities such as flame resistance, heat resistance, and cut resistance.
·Highly heat-resistant with para-aramid fiber mixed felt used as a heat insulating material on the entire inner surface.
·Material heat resistance temperature: 300°C .
·Cut resistance level: 4.
·Front: Kevlar fiber, medium: Kevlar fiber blend felt, back: cotton.
[Applications]
·High temperature work such as foundry, glass, steel, etc.

Part Number
MT715
MT717
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,429.00

ANTI-HEAT GLOVES 1 Piece(s) 10 Day(s) 26 416-9662 133 1 Pair

฿ 4,983.00

ANTI-HEAT GLOVES 1 Piece(s) 1 Day(s) 32 416-9689 158 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Yellow
●Size:Free
●SPQ(pair):1
●Raw Materials Heat Resistant Temperature: 300°C
●Thickness: 3.5mm

Materials

●Front: Kevlar? Fiber
●Inside: Kevlar? Fiber Mixed Felt
●Back: Cotton