(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Smooth Gloves with Grip (2689-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2689-L
2689-LL
2689-M
2689-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g/pair)
Inner capacity

฿ 511.00

GLOVES WITHOUT COATING 1 Pack(s)

5 Pieces Per Package

10 Day(s) L 23.5 20 8.5 397-9164 330 1 Pack (5 pcs)

฿ 511.00

GLOVES WITHOUT COATING 1 Pack(s)

5 Pieces Per Package

10 Day(s) LL 24.5 21 9 397-9172 350 1 Pack (5 pcs)

฿ 511.00

GLOVES WITHOUT COATING 1 Pack(s)

5 Pieces Per Package

10 Day(s) M 22.5 18 8 397-9181 310 1 Pack (5 pcs)

฿ 511.00

GLOVES WITHOUT COATING 1 Pack(s)

5 Pieces Per Package

10 Day(s) S 21.5 16 7.5 397-9199 280 1 Pack (5 pcs)

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Color
    White
  • Features
    Gloves for general-use with slip-resistant materials made from vinyl chloride.
  • Use
    Light Work, Precision Machinery.
  • Thickness
    0.8mm
  • Specification 2
    With Gusset
  • Glove Part
    Cotton
  • Slip Prevention Part
    Vinyl Chloride
  • Inner capacity
    1 Pack (5 pcs)

Product Description

Gloves that are also useful for driving a car, quality control, and as underwear.
[Features]
·Made of 100% cotton, it has excellent sweat absorption.
·The palms have been given anti-slip treatment, so they have a high grip and are ideal for detailed work.
·General work gloves with anti-slip vinyl chloride.
[Applications]
·For quality control, precision machinery, light work, driving a car, etc.

Part Number
2689-L
2689-LL
2689-M
2689-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g/pair)
Inner capacity

฿ 511.00

GLOVES WITHOUT COATING 1 Pack(s)

5 Pieces Per Package

10 Day(s) L 23.5 20 8.5 397-9164 330 1 Pack (5 pcs)

฿ 511.00

GLOVES WITHOUT COATING 1 Pack(s)

5 Pieces Per Package

10 Day(s) LL 24.5 21 9 397-9172 350 1 Pack (5 pcs)

฿ 511.00

GLOVES WITHOUT COATING 1 Pack(s)

5 Pieces Per Package

10 Day(s) M 22.5 18 8 397-9181 310 1 Pack (5 pcs)

฿ 511.00

GLOVES WITHOUT COATING 1 Pack(s)

5 Pieces Per Package

10 Day(s) S 21.5 16 7.5 397-9199 280 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●General work gloves PVC non-slip applied to smooth fiber.

Specification

●Thickness:0.8mm
●Gusseted
●Color:White

Materials

●Glove:Cotton
●Non-slip area:PVC