(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knit Back Gloves K-2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 174.75 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
812-L
812-M
812-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 177.79

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 23 8.4 324-6531 120 1 Pair

฿ 177.03

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 21 7.7 324-6540 115 1 Pair

฿ 174.75

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S 20 7.1 324-6558 100 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Total Length(cm)
    24
  • Color
    Orange
  • Features
    Glove shape is designed the same as the shape of relaxing hand (curved), so that it fits the hands, is easy to work in, and the hands do not get tired. It has antibacterial and odor-resistant processing. It employs breathable knitted fabric (back of the hands part).
  • Use
    For rebar, steel-frame work, civil engineering and buildings.
  • Thickness
    1.3mm
  • Glove Part
    100% Cotton
  • Slip Prevention Part
    Vinyl Chloride (PVC)
  • Inner capacity
    1 Pair

Product Description

Unlined gloves for work, with thumb unlined and three-dimensional curved specifications to prevent fatigue.
[Features]
·The glove's ergonomic shape and the material's inherent comfortableness can reduce hand fatigue during use.
·This product provides high workability (softness) and toughness through the manufacturer's unique special formulation.
·The back of the hand is made of thick knitted fabric for excellent durability.
·This product has superior oil resistant compared to natural rubber gloves.
·The back side of the hand is not coated with resin, so it is breathable and allows for comfortable work.
·This product has an antibacterial and deodorant finish that greatly reduces sweatiness after use, making the product hygienic and refreshing to use.
[Applications]
・ For rebar industry, machine processing, waste material collection.

Part Number
812-L
812-M
812-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 177.79

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 23 8.4 324-6531 120 1 Pair

฿ 177.03

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 21 7.7 324-6540 115 1 Pair

฿ 174.75

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S 20 7.1 324-6558 100 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the shape of the glove is finished in the shape(bending) when pulling out the force of the hand, fits the hand, easy to work, your hands are not tired.

Specification

●Color:Orange
●SPQ(pair):5
●Thickness: 1.3mm

Materials

●Glove: 100% Cotton
●Slip Prevention: Polyvinyl Chloride(PVC)