(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Delta Grip Plus (2528-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2528-L
2528-LL
2528-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 187.66

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 26 21.5 8 397-9121 100 1 Pair

฿ 188.44

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL 26.5 22 8.4 397-9130 105 1 Pair

฿ 186.89

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 25.5 21 7.6 397-9148 95 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Color
    Gray
  • Features
    Outstanding grip is realized due to unique anti-slip processing. Durable gloves with palms double coated with natural rubber. Cotton and polyester blend increases perspiration absorption and breathability.
  • Use
    Transportation work, civil engineering and building work.
  • Thickness
    2.0mm
  • Glove Part
    Polyester 65%, Cotton 35%
  • Slip Prevention Part
    Natural Rubber
  • Inner capacity
    1 Pair

Product Description

[Features]
· Excellent grip due to unique anti-slip processing.
· Durable gloves with palms double coated with natural rubber.
· Glove body is made from cotton and polyester, for improved sweat absorbency and freshness.
[Applications]
· For materials handling work, civil engineering and construction work.

Part Number
2528-L
2528-LL
2528-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 187.66

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 26 21.5 8 397-9121 100 1 Pair

฿ 188.44

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL 26.5 22 8.4 397-9130 105 1 Pair

฿ 186.89

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 25.5 21 7.6 397-9148 95 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1