(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DUNK (10 Pairs) (2512-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2512-L
2512-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g/pair)
Inner capacity

฿ 1,095.21

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) L 24.5 21.5 8 335-1971 1000 1 Pack (10 pcs)

฿ 1,087.62

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 23.5 21 7.6 335-1980 950 1 Pack (10 pcs)

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Color
    Yellow/green
  • Features
    Features remarkable softness and non-slip performance compared to rubber-clad gloves.
  • Use
    Warehousing, logistics, and cargo handling industries.
  • Thickness
    1.8mm
  • Specification 2
    Deodorization
  • Glove Part
    Cotton 35 %, Polyester 65 %
  • Slip Prevention Part
    Natural Rubber
  • Inner capacity
    1 Pack (10 pcs)

Product Description

[Features]
· Exhibit outstanding softness and strong anti-slip performance compared to rubber-lined gloves.
· Superior grip due to the newly developed anti-slip processing.
[Applications]
· For warehouse and cargo handling work.

Part Number
2512-L
2512-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g/pair)
Inner capacity

฿ 1,095.21

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) L 24.5 21.5 8 335-1971 1000 1 Pack (10 pcs)

฿ 1,087.62

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 23.5 21 7.6 335-1980 950 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1