(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Vibration Pad, for Grinder and Chainsaw Light Work (TP-1L)

Anti-Vibration Pad, for Grinder and Chainsaw Light Work (TP-1L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-1L
TP-1R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Type Trusco Code Standard Amount Of Content

฿ 1,882.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 10 Day(s) For Left Use 273-5415 ISO10819/JIS T 8114 Standard Passed Left Dedicated 1 pc.

฿ 1,882.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 10 Day(s) Right only 273-5407 ISO10819/JIS T 8114 Standard Passed Right Dedicated 1 pc.

Basic Specifications

  • Product Model
    Leather Hand
  • Specifications
    Finger Cut
  • The intended use
    Vibration Control
  • Leather Gloves Type
    Smooth Leather
  • Total Length(cm)
    13
  • Around Palm(cm)
    23
  • Mass(g)
    45
  • Features
    Even though it has a slightly inferior vibration damping effect, it is suitable for detailed work with your fingertips.
  • Use
    For light work such as grinder, chainsaw, etc.
  • Thickness(mm)
    12.7
  • Palm Part
    Cattle Leather
  • Hand Back Part
    Cowhide Leather, Rubber Tack
  • Vibration-proof Material
    Sponge (rubber)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Although the vibration-proof effect is not as strong, these gloves are optimal for detailed work using the fingertips.
[Applications]
· For light work using a grinder, chain saw, etc.

Part Number
TP-1L
TP-1R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Type Trusco Code Standard Amount Of Content

฿ 1,882.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 10 Day(s) For Left Use 273-5415 ISO10819/JIS T 8114 Standard Passed Left Dedicated 1 pc.

฿ 1,882.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 10 Day(s) Right only 273-5407 ISO10819/JIS T 8114 Standard Passed Right Dedicated 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1