(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, SC-705 Synchro Grip

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 417.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
7715
7716
7717
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 417.87

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 21.7 19 8.4 378-7559 52 1 Pair

฿ 425.74

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 22.3 20 8.7 378-7567 56 1 Pair

฿ 419.11

LEATHER GLOVES 1 Piece(s) 5 Day(s) LL 22.8 20.6 9 378-7575 60 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Color
    Black/gray
  • Features
    Fingertips have been reinforced.
  • Use
    Architecture and civil engineering, as well as wiring and painting. Electrical wiring work and DIY work.
  • Thickness
    0.6~0.7mm
  • Cuff
    Velcro
  • Palm Part
    Artificial leather (Reinforced part, Synthetic leather)
  • Hand Back Part
    Polyester
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Reinforced fingertips.
· Wear-resistant.
· Soft feel and excellent durability.
[Applications]
· For construction, civil engineering, wiring and painting.
· For electrical wiring work and DIY.

Part Number
7715
7716
7717
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 417.87

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 21.7 19 8.4 378-7559 52 1 Pair

฿ 425.74

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 22.3 20 8.7 378-7567 56 1 Pair

฿ 419.11

LEATHER GLOVES 1 Piece(s) 5 Day(s) LL 22.8 20.6 9 378-7575 60 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1