(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, PU Liner Alpha (0735)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0735
0736
0737
0770
0771
0772
0773
0780
0781
0782
0783
0784
0785
0786
0787
0788
0789
0790
0791
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Detail Type Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Color Use Palm Part Hand Back Part Amount Of Content

฿ 559.96

LEATHER GLOVES 1 Piece(s) 12 Day(s) M Camouflage 21 18 8.4 378-7052 48 Camouflage Delivery to Ministry of Defense, civil engineering and construction, electrical work, loading and unloading, etc. Polyurethane Resin Olive Drab Knitted Fabric, Camouflage Pattern 1 Pair

฿ 560.58

LEATHER GLOVES 1 Piece(s) 1 Day(s) L Camouflage 22 19 8.7 378-7061 52 Camouflage Delivery to Ministry of Defense, civil engineering and construction, electrical work, loading and unloading, etc. Polyurethane Resin Olive Drab Knitted Fabric, Camouflage Pattern 1 Pair

฿ 553.79

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL Camouflage 23 20.5 9 378-7079 55 Camouflage Delivery to Ministry of Defense, civil engineering and construction, electrical work, loading and unloading, etc. Polyurethane Resin Olive Drab Knitted Fabric, Camouflage Pattern 1 Pair

฿ 489.04

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 2-tone color 21 17.6 8 378-7087 43 Red Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.35

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 2-tone color 21.5 18 8.4 378-7095 45 Red Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.97

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 2-tone color 22 19 8.7 378-7109 49 Red Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 483.02

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 2-tone color 22.5 20 9 378-7117 51 Red Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.04

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 2-tone color 21 17.6 8 334-4959 43 Black Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.35

LEATHER GLOVES 1 Piece(s) 5 Day(s) M 2-tone color 21.5 18 8.4 334-4967 45 Black Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.97

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 2-tone color 22 19 8.7 334-4975 49 Black Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 490.28

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 2-tone color 22.5 20 9 334-4983 51 Black Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.04

LEATHER GLOVES 1 Piece(s) 12 Day(s) S 2-tone color 21 17.6 8 334-4991 43 Yellow Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.35

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 2-tone color 21.5 18 8.4 334-5009 45 Yellow Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.97

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 2-tone color 22 19 8.7 334-5017 49 Yellow Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 490.28

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 2-tone color 22.5 20 9 334-5025 51 Yellow Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 471.58

LEATHER GLOVES 1 Piece(s) 10 Day(s) S 2-tone color 21 17.6 8 378-7125 43 Gray Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.35

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 2-tone color 21.5 18 8.4 378-7133 45 Gray Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.97

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 2-tone color 22 19 8.7 378-7141 49 Gray Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 483.02

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 2-tone color 22.5 20 9 378-7150 51 Gray Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

Basic Specifications

  • Product Model
    Polyurethane
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Features
    Embossed PU fabric is light and durable with excellent fitting and gripping performance. The grip is not affected even when wetted.
  • Thickness
    0.7mm
  • Amount Of Content
    1 Pair

Product Description

Synthetic leather gloves using domestic materials.
[Features]
· Embossed anti-slip grip is lightweight and durable.
· Excellent grip strength and a fit that feels like bare hands.
· Embroidered fabric at the wrist opening, reflective tape on the hook and loop tape closure, newly sewn and mesh back.
· Grip strength doesn't change even when wet.
[Applications]
· Can be used for any application.
· Ideal for operating heavy machinery, cargo handling and shipping, construction, civil engineering, DIY, gardening, farming, forestry and wiring and piping work.

Part Number
0735
0736
0737
0770
0771
0772
0773
0780
0781
0782
0783
0784
0785
0786
0787
0788
0789
0790
0791
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Detail Type Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Color Use Palm Part Hand Back Part Amount Of Content

฿ 559.96

LEATHER GLOVES 1 Piece(s) 12 Day(s) M Camouflage 21 18 8.4 378-7052 48 Camouflage Delivery to Ministry of Defense, civil engineering and construction, electrical work, loading and unloading, etc. Polyurethane Resin Olive Drab Knitted Fabric, Camouflage Pattern 1 Pair

฿ 560.58

LEATHER GLOVES 1 Piece(s) 1 Day(s) L Camouflage 22 19 8.7 378-7061 52 Camouflage Delivery to Ministry of Defense, civil engineering and construction, electrical work, loading and unloading, etc. Polyurethane Resin Olive Drab Knitted Fabric, Camouflage Pattern 1 Pair

฿ 553.79

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL Camouflage 23 20.5 9 378-7079 55 Camouflage Delivery to Ministry of Defense, civil engineering and construction, electrical work, loading and unloading, etc. Polyurethane Resin Olive Drab Knitted Fabric, Camouflage Pattern 1 Pair

฿ 489.04

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 2-tone color 21 17.6 8 378-7087 43 Red Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.35

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 2-tone color 21.5 18 8.4 378-7095 45 Red Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.97

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 2-tone color 22 19 8.7 378-7109 49 Red Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 483.02

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 2-tone color 22.5 20 9 378-7117 51 Red Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.04

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 2-tone color 21 17.6 8 334-4959 43 Black Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.35

LEATHER GLOVES 1 Piece(s) 5 Day(s) M 2-tone color 21.5 18 8.4 334-4967 45 Black Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.97

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 2-tone color 22 19 8.7 334-4975 49 Black Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 490.28

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 2-tone color 22.5 20 9 334-4983 51 Black Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.04

LEATHER GLOVES 1 Piece(s) 12 Day(s) S 2-tone color 21 17.6 8 334-4991 43 Yellow Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.35

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 2-tone color 21.5 18 8.4 334-5009 45 Yellow Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.97

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 2-tone color 22 19 8.7 334-5017 49 Yellow Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 490.28

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 2-tone color 22.5 20 9 334-5025 51 Yellow Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 471.58

LEATHER GLOVES 1 Piece(s) 10 Day(s) S 2-tone color 21 17.6 8 378-7125 43 Gray Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.35

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 2-tone color 21.5 18 8.4 378-7133 45 Gray Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 489.97

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 2-tone color 22 19 8.7 378-7141 49 Gray Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

฿ 483.02

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 2-tone color 22.5 20 9 378-7150 51 Gray Light Work, Assembly Work. Wiring Work. Polyurethane Resin Polyester 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1