(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pig Genuine Leather Gloves 1 Pair (5808)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5808
5825
5826
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 407.64

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22 22 8.5 378-7249 70 1 Pair

฿ 406.89

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 21 7.8 378-7290 65 1 Pair

฿ 408.40

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23 23 8.8 378-7303 75 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Features
    Genuine pigskin is wear resistant.
  • Use
    Architecture, civil engineering, structural steel, machinery.
  • Thickness
    0.6~0.7mm
  • Specifications
    Sleeveless type
  • Material Quality
    Real pigskin
  • Amount Of Content
    1 Pair

Product Description

Leather gloves that are wear-resistant, lightweight, breathable and soft on the skin.
[Features]
· Genuine pigskin with excellent wear resistance.
· Uses carefully selected high quality pigskin for durability and a soft feeling during use.
· Standard model leather gloves that are easy to put on and take off.
[Applications]
· Can be used for any application.
· Ideal for operating heavy machinery, cargo handling and shipping, construction, civil engineering, welding, pressing, DIY, gardening, farming, forestry, the iron and steel industry and machine industry.

Part Number
5808
5825
5826
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 407.64

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22 22 8.5 378-7249 70 1 Pair

฿ 406.89

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 21 7.8 378-7290 65 1 Pair

฿ 408.40

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23 23 8.8 378-7303 75 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Resistant to abrasion with genuine pigskin leather.

Specification

●SPQ(pair):10
●Sleeveless type
●Thickness: 0.6 to 0.7mm

Materials

●Genuine Pigskin Leather