(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Magic Type Gloves, Genuine Pig Leather, Full Length 21–23 cm (5845)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5809
5829
5845
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 737.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22 21 8.3 378-7257 75 1 Pair

฿ 737.00

LEATHER GLOVES 1 Piece(s) Same day LL 23 22 8.8 378-7338 80 1 Pair

฿ 425.42

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 21 20 7.8 378-7362 75 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Features
    Genuine pigskin is wear resistant.
  • Use
    Architecture, civil engineering, structural steel, machinery.
  • Thickness
    0.6~0.7mm
  • Cuff
    Velcro
  • Material Quality
    Real pigskin
  • Amount Of Content
    1 Pair

Product Description

Pigskin ranger-type leather gloves with no reinforcement padding.
[Features]
· Wear-resistant, lightweight, breathable and soft on the skin.
· Uses carefully selected high quality pigskin for durability and a soft feeling during use.
· Uses hook and loop tape for a perfect fit all the way to the fingertips.
[Applications]
· Can be used for any application.
· Ideal for operating heavy machinery, cargo handling and shipping, construction, civil engineering, welding, pressing, DIY, gardening, farming, forestry and wiring and piping work.

Part Number
5809
5829
5845
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 737.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22 21 8.3 378-7257 75 1 Pair

฿ 737.00

LEATHER GLOVES 1 Piece(s) Same day LL 23 22 8.8 378-7338 80 1 Pair

฿ 425.42

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 21 20 7.8 378-7362 75 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Resistant to abrasion with genuine swine leather.

Specification

●SPQ(pair):10
●Cuff: Magic Type
●Thickness: 0.6 to 0.7mm

Materials

●Genuine Swine Leather