(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Ranger Type Gloves (5912)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
5912
5963
5964
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 414.55

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 22 22 8.5 334-5131 63 1 Pair

฿ 413.34

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 21 21 8.2 334-5157 55 1 Pair

฿ 414.85

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 23 23 8.8 334-5165 65 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Thickness
    0.6~0.8mm
  • Cuff
    Velcro
  • Palm Part
    Real pigskin
  • Hand Back Part
    Real pigskin
  • Amount Of Content
    1 Pair

Product Description

Pigskin ranger type leather gloves without pad.

[Features]
· Friction-resistant, lightweight, breathable, and soft to the touch.
· Fits snugly to the fingertips using Velcro.
· Resistant to wear, lightweight, flexible, and breathable.

[Application]
· Can be used for any application.
· Ideal for heavy equipment operation, cargo handling and transportation, construction, civil engineering, welding, press, do-it-yourself, home gardening, agriculture and forestry, and wiring and piping work.

Part Number
5912
5963
5964
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 414.55

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 22 22 8.5 334-5131 63 1 Pair

฿ 413.34

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 21 21 8.2 334-5157 55 1 Pair

฿ 414.85

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 23 23 8.8 334-5165 65 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Resistant to wear, lightweight, excellent in flexibility, breathability.

Specification

●SPQ(pair):10
●Cuff: Magic Type
●Thickness: 0.6 to 0.8mm

Materials

●Palm Part, Back of Hand Part: Genuine Swine Leather