(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves (Sleeveless) (5801)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5801
5821
5847
5848
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Color Amount Of Content

฿ 549.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 22 21 8.2 378-7192 70 White 1 Pair

฿ 603.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22 21 8.2 378-7273 70 Yellow 1 Pair

฿ 549.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 21 20 7.8 378-7371 65 White 1 Pair

฿ 549.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 24 23 8.5 378-7389 75 White 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Features
    Made of genuine leather, it exceeds in tear resistance, and will fit to your hand well.
  • Use
    Architecture, civil engineering, structural steel, machinery.
  • Thickness
    0.6~0.8mm
  • Specifications
    Sleeveless type
  • Material Quality
    Genuine Cattle Leather
  • Amount Of Content
    1 Pair

Product Description

Cowhide crested gloves for a wide range of uses.

[Features]
· Genuine cowhide leather with excellent durability and tear strength.
· Conforms to the hand the more it is used.
· Standard model leather gloves that are easy to put on and take off.

[Application]
· Heavy equipment operation, cargo handling and transportation, construction, civil engineering, welding, press, do-it-yourself, home gardening, agriculture and forestry, wiring and piping work, etc.

Part Number
5801
5821
5847
5848
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Color Amount Of Content

฿ 549.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 22 21 8.2 378-7192 70 White 1 Pair

฿ 603.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22 21 8.2 378-7273 70 Yellow 1 Pair

฿ 549.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 21 20 7.8 378-7371 65 White 1 Pair

฿ 549.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 24 23 8.5 378-7389 75 White 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Bovine leather with excellent tear strength and fits in the hand.

Specification

●SPQ(pair):10
●No Sleeveless Type
●Thickness: 0.6 to 0.8mm

Materials

●Palm Part, Back of Hand Part: Genuine Cowhide Leather