(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Genuine cow leather magic gloves F-804 (With patch) (5827)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5804
5822
5827
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship The intended use Leather Gloves Type Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code JAN code Material 1 Mass
(g)
Color Features Use Thickness Cuff Material Quality Amount Of Content

฿ 786.11

LEATHER GLOVES 1 Piece(s) Same day For work Smooth Leather L 22 21 8.5 378-7206 - - 85 - Made of genuine leather, it exceeds in tear resistance, and will fit to your hand well. The palm is double-layered. Architecture, civil engineering, structural steel, machinery. 0.6~0.8mm Velcro Genuine Cattle Leather 1 Pair

฿ 789.46

LEATHER GLOVES 1 Piece(s) 14 Day(s) - Split Leather L 23 22 8.1 855-5059 4952558582209 Genuine cowhide 85 Yellow - - 0.6 to 0.8mm hook-and-loop tape - -

฿ 657.15

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work Smooth Leather LL 23 22 8.5 378-7311 - - 88 - Made of genuine leather, it exceeds in tear resistance, and will fit to your hand well. The palm is double-layered. Architecture, civil engineering, structural steel, machinery. 0.6~0.8mm Velcro Genuine Cattle Leather 1 Pair

Basic Specifications

Product Description

Cowskin ranger type gloves with double palms.
[Features]
·Made of genuine cow leather material with excellent durability and tear strength
·The more you use it, the more it fits in your hand.
·There is a reinforced pad on the palm of the hand and a magic clasp for a perfect fit down to the fingertips.
[Applications]
·For heavy machinery operation, cargo handling, transportation, architecture, civil engineering, welding, steel, machinery, presses, do-it-yourself construction, home gardening, agriculture and forestry, wiring and piping work, etc.

Part Number
5804
5822
5827
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship The intended use Leather Gloves Type Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code JAN code Material 1 Mass
(g)
Color Features Use Thickness Cuff Material Quality Amount Of Content

฿ 786.11

LEATHER GLOVES 1 Piece(s) Same day For work Smooth Leather L 22 21 8.5 378-7206 - - 85 - Made of genuine leather, it exceeds in tear resistance, and will fit to your hand well. The palm is double-layered. Architecture, civil engineering, structural steel, machinery. 0.6~0.8mm Velcro Genuine Cattle Leather 1 Pair

฿ 789.46

LEATHER GLOVES 1 Piece(s) 14 Day(s) - Split Leather L 23 22 8.1 855-5059 4952558582209 Genuine cowhide 85 Yellow - - 0.6 to 0.8mm hook-and-loop tape - -

฿ 657.15

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work Smooth Leather LL 23 22 8.5 378-7311 - - 88 - Made of genuine leather, it exceeds in tear resistance, and will fit to your hand well. The palm is double-layered. Architecture, civil engineering, structural steel, machinery. 0.6~0.8mm Velcro Genuine Cattle Leather 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1