(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Oil 22 Oil Split Leather, Knitted Back of Hand (5317)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5316
5317
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 266.26

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 23.5 21 8.6 422-7158 135 1 Pair

฿ 272.42

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 22.5 20 8.3 422-7166 128 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Features
    Oil-processed, soft, and does not harden easily.
  • Use
    Architecture and civil engineering, as well as wiring and painting. Electrical wiring construction work.
  • Thickness
    1.2mm
  • Palm Part
    Oil-processed Cattle Split Leather
  • Sleeve Part
    Pile Rubber
  • Back Part
    Knitted Fabric
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Oil processing provides soft gloves that do not harden easily.
[Applications]
· For construction, civil engineering, wiring and painting.
· For electrical wiring work.

Part Number
5316
5317
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 266.26

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 23.5 21 8.6 422-7158 135 1 Pair

฿ 272.42

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 22.5 20 8.3 422-7166 128 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1