(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Leather Gloves, Oil Working Gloves Total Length (cm) 22/22.8 (5322)

Leather Gloves, Oil Working Gloves Total Length (cm) 22/22.8 (5322)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5322
5328
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 484.14

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22 21 8.3 334-5114 160 1 Pair

฿ 485.65

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 22.8 22 8.8 334-5122 170 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Features
    Oil-processed and flexible. Can be washed. Excellent heat resistance and durability.
  • Use
    Construction, civil engineering, welding. Electrical work, cargo handling, etc.
  • Thickness
    1.2~1.3mm
  • Cuff
    Velcro
  • Palm Part
    Japanese Cattle Split Leather (Oil Treated)
  • Hand Back Part
    Japanese Cattle Split Leather (Oil Treated)
  • Amount Of Content
    1 Pair

Product Description

Cow leather oil processed gloves with Velcro.

[Features]
· Made in Japan of durable, heat-resistant leather utilizing a special tanned skin (oilskin).
· It is soft, has excellent workability, does not harden when dry, and does not fade color.

[Application]
· Ideal for hard work such as heavy equipment operation, cargo handling and transportation, construction, civil engineering, welding, press, do-it-yourself, home gardening, agriculture and forestry, etc.

Part Number
5322
5328
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 484.14

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22 21 8.3 334-5114 160 1 Pair

฿ 485.65

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 22.8 22 8.8 334-5122 170 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Processed with oil and has flexibility.
●Washable.
●Excellent in heat resistance and durability.

Specification

●SPQ(pair):10
●Cuff: Magic Type
●Thickness: 1.2 to 1.3mm

Materials

●Palm Part,Back of Hand Part: Domestic Cowhide Split Leather(oil processed)