(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5309 |
5311 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 255.79 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | M | 23 | 22 | 8 | 378-7176 | 165 | 1 Pair | ||
฿ 263.81 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | L | 23.5 | 24 | 8.5 | 365-9348 | 170 | 1 Pair |
[Features]
· Made from oil-processed leather for a soft fit to the hand.
· Does not harden easily even when wet.
[Applications]
· For construction, civil engineering, the iron and steel industry and mechanical work.
· For welding, mining, landscaping, etc.
Part Number |
---|
5309 |
5311 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 255.79 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | M | 23 | 22 | 8 | 378-7176 | 165 | 1 Pair | ||
฿ 263.81 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | L | 23.5 | 24 | 8.5 | 365-9348 | 170 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?