(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cowhide Leather Gloves (1409)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1409
1602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 538.95

LEATHER GLOVES 1 Piece(s) 5 Day(s) LL 25 25 8.8 334-5041 210 1 Pair

฿ 412.73

LEATHER GLOVES 1 Piece(s) 5 Day(s) L 24 24 8.3 338-3938 200 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Features
    Features outstanding heat resistance and durability.
  • Use
    Architecture, civil engineering, structural steel, machinery. Welding, mining, landscaping, etc.
  • Thickness
    1.5mm
  • Specifications
    Sleeveless type
  • Material Quality
    Cattle Split Leather
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Excellent heat resistance and durability.
[Applications]
· For construction, civil engineering, the iron and steel industry and mechanical work.
· For welding, mining, landscaping, etc.

Part Number
1409
1602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 538.95

LEATHER GLOVES 1 Piece(s) 5 Day(s) LL 25 25 8.8 334-5041 210 1 Pair

฿ 412.73

LEATHER GLOVES 1 Piece(s) 5 Day(s) L 24 24 8.3 338-3938 200 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in heat resistance and durability.

Specification

●SPQ(pair):10
●Back seam
●Thickness: 1.5mm

Materials

●Cowhide Split Leather