(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.944 Polyethylene Disposable Gloves Long (30 Pieces) (NO944C)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO944B
NO944C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Color Amount Of Content

฿ 335.00

GLOVES WITH ARM COVER 1 Pack(s)

30 Pieces Per Package

5 Day(s) 397-9059 Blue 1 Box (30 Sheets)

฿ 517.00

GLOVES WITH ARM COVER 1 Pack(s)

30 Pieces Per Package

10 Day(s) 397-9067 Clear 1 Box (30 Sheets)

Basic Specifications

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    Free
  • Total Length(cm)
    60
  • Around Palm(cm)
    30.8
  • Length of Middle Finger(cm)
    7.9
  • Mass(g/box)
    295
  • Features
    A long type with an overall length of 60 cm and will reliably guard up past the elbow. Detailed embossing allows for easy attaching and detaching. Economical due to it being a left and right dual use type.
  • Use
    For Food Processing, Caregiving, Fisheries, Aquaculture, Painting and Other Delicate Work.
  • Thickness(mm)
    0.04
  • Specification 2
    Food Sanitation Law Compliant
  • Material Quality
    Polyethylene
  • Amount Of Content
    1 Box (30 Sheets)

Product Description

[Features]
· With a total length of 60 cm, these long gloves cover all the way above the elbows.
· Detailed embossing for easy wearing and removal.
· Usable on either hand for economical use.
[Applications]
· Food processing.
· Nursing care.
· Fishing / fisheries.
· For painting and other detailed work.

Part Number
NO944B
NO944C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Color Amount Of Content

฿ 335.00

GLOVES WITH ARM COVER 1 Pack(s)

30 Pieces Per Package

5 Day(s) 397-9059 Blue 1 Box (30 Sheets)

฿ 517.00

GLOVES WITH ARM COVER 1 Pack(s)

30 Pieces Per Package

10 Day(s) 397-9067 Clear 1 Box (30 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1