(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Model Gloves, No. 660 Nitrile, Model Blue (with Arm Cover) (NO660BBL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO660BBL
NO660BBLL
NO660BBM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 440.00

GLOVES WITH ARM COVER 3 Piece(s) 6 Day(s) L 24.0 7.6 397-9024 126 1 Pair

฿ 440.00

GLOVES WITH ARM COVER 1 Piece(s) Same day LL 25.0 8.1 397-9032 136 1 Pair

฿ 440.00

GLOVES WITH ARM COVER 3 Piece(s) 5 Day(s) M 22.6 7.1 397-9041 116 1 Pair

Basic Specifications

  • Product Model
    With Arm Cover
  • Specifications
    Long
  • The intended use
    For work
  • Total Length(cm)
    60
  • Color
    Blue
  • Thickness(mm)
    0.9
  • Specification 2
    Food Sanitation Law Compliant
  • Glove Part
    Nitrile (NBR)
  • Arm Cover Part
    Polyethylene Resin
  • Amount Of Content
    1 Pair

Product Description

Oil-resistant, soft and light nitrile thin type gloves with arm covers.
[Features]
·The arm covers are all blue, making it easy to spot even if plastic fragments get mixed in.
·The gloves are made of nitrile rubber with excellent oil and puncture resistance, making them safe and resistant to punctures and abrasions.
·The joints are strongly adhered by a proprietary technology.
·Lightweight polyethylene resin is used for the arm cover.
[Applications]
·Ideal for food processing in general, plumbing, metal washing, and other cleaning work.

Part Number
NO660BBL
NO660BBLL
NO660BBM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 440.00

GLOVES WITH ARM COVER 3 Piece(s) 6 Day(s) L 24.0 7.6 397-9024 126 1 Pair

฿ 440.00

GLOVES WITH ARM COVER 1 Piece(s) Same day LL 25.0 8.1 397-9032 136 1 Pair

฿ 440.00

GLOVES WITH ARM COVER 3 Piece(s) 5 Day(s) M 22.6 7.1 397-9041 116 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Glove part is nitrile rubber excellent in oil resistance and stab resistance.

Usage

●General food processing.
●Work around water. Metal Parts Cleaning.

Specification

●Color:Blue
●SPQ(pair):60
●Food Sanitation Act Compliant Product
●Thickness: 0.9mm

Materials

●Glove: Nitrile(NBR)
●Arm Cover: Polyethylene Resin