(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Number 600 Nitrile Model Gloves (NO.600LL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO.600L
NO.600LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 203.17

NITRILE RUBBER GLOVES 1 Piece(s) Same day 10 L 24.0 7.6 4901070751716 294-2747 78 1 Pair

฿ 197.80

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) - LL 25.0 8.1 4901070751723 294-2755 82 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Total Length(cm)
    26
  • Color
    Blue
  • Thickness(mm)
    0.9
  • Detailed Specifications
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Pair

Product Description

Nitrile rubber gloves that have excellent safety, as well as oil and piercing resistance.
[Feature]
· Safe and strong against piercing and abrasion.
· Lightweight and soft, perfect for performing work for long periods of time.
· The lining is processed to eliminate bacteria and prevent odors.
· Conforms to the Food Sanitation Act of Japan.
[Applications]
· Optimal for mechanical machining, fishing, transportation, sanitation, civil engineering and construction, agriculture, forestry, printing, plating work and cargo handling.

Part Number
NO.600L
NO.600LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 203.17

NITRILE RUBBER GLOVES 1 Piece(s) Same day 10 L 24.0 7.6 4901070751716 294-2747 78 1 Pair

฿ 197.80

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) - LL 25.0 8.1 4901070751723 294-2755 82 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for metal working.
●Back knitting type which is excellent in wear resistance and penetration resistance with oil resistance.

Specification

●Color:Blue
●SPQ(pair):10
●Thickness: 0.9mm
●With Back Cloth
●Food Sanitation Act Compliant Product

Materials

●Front: Nitrile Rubber(NBR)
●Back: 100% Cotton