(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thick Vinyl Gloves (with Arm Cover) (6360)

Thick Vinyl Gloves (with Arm Cover) (6360)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6360
6361
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 536.03

GLOVES WITH ARM COVER 1 Piece(s) 10 Day(s) [M] M Pink 21 7.7 4904510216172 439-7207 155 1 Pair

฿ 536.80

GLOVES WITH ARM COVER 1 Piece(s) 10 Day(s) L Violet 22 8 4904510216189 439-7215 160 1 Pair

Basic Specifications

  • Product Model
    With Arm Cover
  • The intended use
    For work
  • Length of Middle Finger(cm)
    60
  • Material
    Surface Material: Vinyl Chloride (Non-Phthalate Ester Plasticizer Used), Lining Material: Cotton, Rayon (Bristle), Arm Cover: Vinyl Chloride
  • Mass(g/box)
    0.45
  • Application
    Cleaning/light work.
  • Features
    Made of plastic resistant to chemicals such as oil and cleaning agents. Guards up to the armpit from water and grime.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Made of vinyl that is strong against oil, detergent, etc.
[Applications]
· Sanitation / light work.

Part Number
6360
6361
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 536.03

GLOVES WITH ARM COVER 1 Piece(s) 10 Day(s) [M] M Pink 21 7.7 4904510216172 439-7207 155 1 Pair

฿ 536.80

GLOVES WITH ARM COVER 1 Piece(s) 10 Day(s) L Violet 22 8 4904510216189 439-7215 160 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1