(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Nitrile, Thin (6342)

Nitrile Rubber Gloves, Nitrile, Thin (6342)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6342
6343
6344
8675
8676
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Size Length of Middle Finger
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Material Specification details Application Features Amount Of Content

฿ 71.00

NITRILE RUBBER GLOVES 1 Piece(s) - 10 Day(s) - S 28.5 19 7.2 4904510248531 439-7088 33 Nitrile Rubber Food Sanitation Law Compliant Oil and chemical work. Automobile and machine work. Food processing. Diamond processing makes the anti-slip part easy to grip. Excellent oil and chemical resistance. 1 Pair

฿ 71.00

NITRILE RUBBER GLOVES 1 Piece(s) - 10 Day(s) - [M] M 30.5 20.2 7.6 4904510248548 439-7096 38 Nitrile Rubber Food Sanitation Law Compliant Oil and chemical work. Automobile and machine work. Food processing. Diamond processing makes the anti-slip part easy to grip. Excellent oil and chemical resistance. 1 Pair

฿ 71.00

NITRILE RUBBER GLOVES 1 Piece(s) - 10 Day(s) - L 30.5 22.6 8.4 4904510248555 439-7100 43 Nitrile Rubber Food Sanitation Law Compliant Oil and chemical work. Automobile and machine work. Food processing. Diamond processing makes the anti-slip part easy to grip. Excellent oil and chemical resistance. 1 Pair

฿ 321.00

NITRILE RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) Long [M] M 30 20.2 7.5 4904510886757 434-9237 96/pack Synthetic Rubber (Nitrile Rubber) - Oil and chemical work. Thin type which fits fingertips. 1 Pack (3 pcs)

฿ 321.00

NITRILE RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) Long L 30 22.1 8 4904510886764 434-9245 111/pack Synthetic Rubber (Nitrile Rubber) - Oil and chemical work. Thin type which fits fingertips. 1 Pack (3 pcs)

Basic Specifications

Product Description

[Features]
· Diamond finish on the non-slip portion provides a firm grip.
· Excellent oil and chemical resistance.

[Application]
· Oil and chemical work.
· Automotive and mechanical work.
· Food processing.

Part Number
6342
6343
6344
8675
8676
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Size Length of Middle Finger
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Material Specification details Application Features Amount Of Content

฿ 71.00

NITRILE RUBBER GLOVES 1 Piece(s) - 10 Day(s) - S 28.5 19 7.2 4904510248531 439-7088 33 Nitrile Rubber Food Sanitation Law Compliant Oil and chemical work. Automobile and machine work. Food processing. Diamond processing makes the anti-slip part easy to grip. Excellent oil and chemical resistance. 1 Pair

฿ 71.00

NITRILE RUBBER GLOVES 1 Piece(s) - 10 Day(s) - [M] M 30.5 20.2 7.6 4904510248548 439-7096 38 Nitrile Rubber Food Sanitation Law Compliant Oil and chemical work. Automobile and machine work. Food processing. Diamond processing makes the anti-slip part easy to grip. Excellent oil and chemical resistance. 1 Pair

฿ 71.00

NITRILE RUBBER GLOVES 1 Piece(s) - 10 Day(s) - L 30.5 22.6 8.4 4904510248555 439-7100 43 Nitrile Rubber Food Sanitation Law Compliant Oil and chemical work. Automobile and machine work. Food processing. Diamond processing makes the anti-slip part easy to grip. Excellent oil and chemical resistance. 1 Pair

฿ 321.00

NITRILE RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) Long [M] M 30 20.2 7.5 4904510886757 434-9237 96/pack Synthetic Rubber (Nitrile Rubber) - Oil and chemical work. Thin type which fits fingertips. 1 Pack (3 pcs)

฿ 321.00

NITRILE RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) Long L 30 22.1 8 4904510886764 434-9245 111/pack Synthetic Rubber (Nitrile Rubber) - Oil and chemical work. Thin type which fits fingertips. 1 Pack (3 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The Anti-Slip Part grips the work firmly with diamond processing.

Specification

●Color:Blue
●SPQ(pair):10
●Thickness: 0.2mm
●No Fleece Lining
●Food Sanitation Act Compliant Product

Materials

●Nitrile Rubber