(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Medium (6340)

Nitrile Rubber Gloves, Medium (6340)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6340
6341
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 95.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) [M] M 20.4 7.8 4904510248425 439-7061 65 1 Pair

฿ 139.00

NITRILE RUBBER GLOVES 5 Piece(s) 6 Day(s) L 22.8 8.4 4904510248432 439-7070 70 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Total Length(cm)
    Green
  • Length of Middle Finger(cm)
    32
  • Material
    Surface Material: Nitrile Rubber (NBR), Lining Material: Cotton (Bristle)
  • Mass(g/box)
    0.35
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Oil and chemical work. Automobile and machine work. Food processing.
  • Features
    A medium thickness soft feel glove with excellent oil and chemical resistance. Inner surfaces have a lining that makes them easy to remove. Made from strong nitrile rubber.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Medium-thickness gloves that are soft, easy to use and have excellent oil and chemical resistance.
· The inside is fleece-lined for easy wearing and removal.
[Applications]
· Oil and chemical work.
· Food processing.

Part Number
6340
6341
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 95.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) [M] M 20.4 7.8 4904510248425 439-7061 65 1 Pair

฿ 139.00

NITRILE RUBBER GLOVES 5 Piece(s) 6 Day(s) L 22.8 8.4 4904510248432 439-7070 70 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1